AM263Px MCU+ SDK  09.02.00

Introduction

Macros

#define SDL_TMU_CRC_GOLDEN_REFL   (0x36CFB524U)
 
#define SDL_TMU_CRC_GOLDEN_REFH   (0xCCDAB254U)
 
#define SDL_TMU_MCRC_PCNT   (0U)
 
#define SDL_TMU_MCRC_SCNT   (1U)
 
#define SDL_TMU_MCRC_WDPRELD   (0U)
 
#define SDL_TMU_MCRC_BLKPRELD   (0U)
 
#define SDL_R5F_CORE   (0U) /* Options 0,1,2,3 */
 
#define SDL_DEF_TMU_ROM_BA   (0x53020000U + (SDL_R5F_CORE * 0x4000U))
 
#define SDL_TMU_ROM_SIZE   (0x3000U) /* 12KB */
 

Macro Definition Documentation

◆ SDL_TMU_CRC_GOLDEN_REFL

#define SDL_TMU_CRC_GOLDEN_REFL   (0x36CFB524U)

◆ SDL_TMU_CRC_GOLDEN_REFH

#define SDL_TMU_CRC_GOLDEN_REFH   (0xCCDAB254U)

◆ SDL_TMU_MCRC_PCNT

#define SDL_TMU_MCRC_PCNT   (0U)

◆ SDL_TMU_MCRC_SCNT

#define SDL_TMU_MCRC_SCNT   (1U)

◆ SDL_TMU_MCRC_WDPRELD

#define SDL_TMU_MCRC_WDPRELD   (0U)

◆ SDL_TMU_MCRC_BLKPRELD

#define SDL_TMU_MCRC_BLKPRELD   (0U)

◆ SDL_R5F_CORE

#define SDL_R5F_CORE   (0U) /* Options 0,1,2,3 */

◆ SDL_DEF_TMU_ROM_BA

#define SDL_DEF_TMU_ROM_BA   (0x53020000U + (SDL_R5F_CORE * 0x4000U))

◆ SDL_TMU_ROM_SIZE

#define SDL_TMU_ROM_SIZE   (0x3000U) /* 12KB */