AM263Px MCU+ SDK  09.02.00
v0 Directory Reference

Files

file  fsi/v0/fsi.h [code]
 Header file containing various enumerations, structure definitions and function declarations common for both the FSI TX and FSI RX IP.
 
file  fsi_rx.h [code]
 Header file containing various enumerations, structure definitions and function declarations for the FSI RX IP.
 
file  fsi_tx.h [code]
 Header file containing various enumerations, structure definitions and function declarations for the FSI TX IP.