|
AM62Px MCU+ SDK
11.01.01
|
|
Go to the documentation of this file.
54 #ifndef TISCI_EXT_OTP_H
55 #define TISCI_EXT_OTP_H
uint8_t hw_write_lock
Definition: tisci_ext_otp.h:183
struct tisci_header hdr
Definition: tisci_ext_otp.h:71
uint32_t row_val
Definition: tisci_ext_otp.h:155
Respone message for hardware lock OTP row.
Definition: tisci_ext_otp.h:128
Respone message for reading OTP MMR.
Definition: tisci_ext_otp.h:81
uint8_t row_soft_lock
Definition: tisci_ext_otp.h:185
struct tisci_header hdr
Definition: tisci_ext_otp.h:181
Request message for performing a global soft write lock on OTP rows.
Definition: tisci_ext_otp.h:91
Respone message for writing to an OTP row.
Definition: tisci_ext_otp.h:153
uint8_t hw_read_lock
Definition: tisci_ext_otp.h:119
Respone message for Get OTP row lock status request.
Definition: tisci_ext_otp.h:180
uint8_t mmr_idx
Definition: tisci_ext_otp.h:72
Respone message for global soft write lock on OTP rows.
Definition: tisci_ext_otp.h:100
uint8_t hw_read_lock
Definition: tisci_ext_otp.h:184
Request message for writing to an OTP row.
Definition: tisci_ext_otp.h:140
uint8_t hw_write_lock
Definition: tisci_ext_otp.h:118
struct tisci_header hdr
Definition: tisci_ext_otp.h:116
Request message for querying lock status of an OTP row.
Definition: tisci_ext_otp.h:164
uint8_t row_idx
Definition: tisci_ext_otp.h:166
struct tisci_header hdr
Definition: tisci_ext_otp.h:101
struct tisci_header hdr
Definition: tisci_ext_otp.h:154
uint8_t row_soft_lock
Definition: tisci_ext_otp.h:120
struct tisci_msg_read_otp_mmr_req __attribute__((__packed__))
uint32_t row_val
Definition: tisci_ext_otp.h:143
uint8_t row_idx
Definition: tisci_ext_otp.h:117
struct tisci_header hdr
Definition: tisci_ext_otp.h:141
struct tisci_header hdr
Definition: tisci_ext_otp.h:82
uint32_t row_mask
Definition: tisci_ext_otp.h:144
This file contains:
Definition: tisci_ext_otp.h:70
uint8_t row_idx
Definition: tisci_ext_otp.h:142
struct tisci_header hdr
Definition: tisci_ext_otp.h:129
struct tisci_header hdr
Definition: tisci_ext_otp.h:92
Request message for hardware locking an OTP row.
Definition: tisci_ext_otp.h:115
uint32_t mmr_val
Definition: tisci_ext_otp.h:83
struct tisci_header hdr
Definition: tisci_ext_otp.h:165
uint8_t global_soft_lock
Definition: tisci_ext_otp.h:182