AM62Px MCU+ SDK  11.01.01

Detailed Description

Respone message for writing to an OTP row.

Parameters
hdrCommon TI-SCI header
row_valvalue read back from the row after the write operation.

Data Fields

struct tisci_header hdr
 
uint32_t row_val
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_write_otp_row_resp::hdr

◆ row_val

uint32_t tisci_msg_write_otp_row_resp::row_val