AM62Px MCU+ SDK  11.01.01

Detailed Description

This file contains:

    WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!

System Firmware

TISCI Data structures and macros for External OTP access

Request message for reading OTP MMR

Parameters
hdrCommon TI-SCI header
mmr_idxIndex of the 32-bit MMR to be read. Index starts from zero.

Data Fields

struct tisci_header hdr
 
uint8_t mmr_idx
 

Field Documentation

◆ hdr

struct tisci_header tisci_msg_read_otp_mmr_req::hdr

◆ mmr_idx

uint8_t tisci_msg_read_otp_mmr_req::mmr_idx