Introduction
This datasheet provides the performance numbers of various device drivers in MCU PLUS SDK for AM62PX
Generic Setup details
| SOC Details | Values |
| Core | R5F |
| Core Operating Speed | 800 MHz |
| Cache Status | Enabled |
| Optimization Details | Values |
| Build Profile | Release |
| R5F Compiler flags | -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -Wall -Werror -g -mthumb -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function |
| R5F Linker flags | -Wl,–diag_suppress=10063 -Wl,–ram_model -Wl,–reread_libs |
| Code Placement | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
| Data Placement | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
Performance Numbers
SBL OSPI NOR performance (HS-FS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : wkup-r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 mcu-r5f0-0 a530-0
- Size of images loaded by stage1 : 256 KB
- Size of images loaded by stage2 : 886 KB
- Boot Media Clock : 166.667 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 8D-8D-8D
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 27.921 |
| SBL Stage1: App_waitForMcuPbist | 0.002 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.001 |
| SBL Stage1: SBL Drivers_open | 0.151 |
| SBL Stage1: Board_driversOpen | 0.009 |
| SBL Stage1: SBL Board_driversOpen | 1.342 |
| SBL Stage1: App_loadSelfcoreImage | 4.452 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 33.882 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 1.992 |
| SBL Stage2: Board_init | 0.002 |
| SBL Stage2: FreeRtosTask Create | 0.260 |
| SBL Stage2: SBL Drivers_open | 1.177 |
| SBL Stage2: SBL Board_driversOpen | 0.222 |
| SBL Stage2: App_loadImages | 3.828 |
| SBL Stage2: App_loadMCUImages | 4.212 |
| SBL Stage2: App_loadLinuxImages | 13.788 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 25.484 |
- Here the CPU load or section copy takes place from the OSPI memory to DDR, this would be slower that mem to mem copy.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- Out of the ~38 ms taken for System Init is mostly attributed to DDR initialization.
SBL EMMC performance (HS-FS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : wkup-r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 mcu-r5f0-0 a530-0
- Size of images loaded by stage1 : 231 KB
- Size of images loaded by stage2 : 914 KB
- Boot Media Clock : 200.00 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 27.640 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.000 |
| SBL Stage1: SBL Drivers_open | 20.413 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: App_loadSelfcoreImage | 8.989 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 57.044 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 1.991 |
| SBL Stage2: Board_init | 0.000 |
| SBL Stage2: FreeRtosTask Create | 0.260 |
| SBL Stage2: SBL Drivers_open | 22.870 |
| SBL Stage2: App_loadImages | 5.514 |
| SBL Stage2: App_loadMCUImages | 6.089 |
| SBL Stage2: App_loadLinuxImages | 18.346 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 55.073 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- Out of the ~38 ms taken for System Init is mostly attributed to DDR initialization.
CPSW Performance
For CPSW performance refer Ethernet Performance on AM62P
IPC performance
IPC NOTIFY
- 10000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Average Message Latency (us) |
| wkup-r5f0-0 | mcu-r5f0-0 | 1.24 |
IPC RPMSG
- 1000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Message Size | Average Message Latency (us) | Max Latency (us) | Message Count |
| wkup-r5f0-0 | mcu-r5f0-0 | 32 | 14.758 | 16 | 1000 |
| wkup-r5f0-0 | mcu-r5f0-0 | 64 | 21.329 | 22 | 1000 |
| wkup-r5f0-0 | mcu-r5f0-0 | 112 | 30.709 | 32 | 1000 |
EMMC Performance
| Mode | Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| HS200 | 1 | 71.69 | 158.83 |
| HS200 | 4 | 108.75 | 169.52 |
| HS200 | 6 | 86.61 | 152.17 |
| HS200 | 32 | 100.89 | 166.79 |
| HS200 | 40 | 97.13 | 167.42 |
| HS400 | 1 | 41.95 | 246.32 |
| HS400 | 4 | 101.31 | 268.21 |
| HS400 | 6 | 102.44 | 225.61 |
| HS400 | 32 | 90.79 | 258.12 |
| HS400 | 40 | 93.12 | 258.64 |
OSPI NOR Flash Performance
| DQS Tuning Algorithm | Tuning Time (ms) |
| Default Tuning Window | 3.47 ms |
| Fast Tuning Window | 1.17 ms |
- Flash frequency: 25Mhz
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- Phy Condition: disabled
| Data Size(MiB) | DMA Enabled | Write Speed(mbps) | Read Speed(mbps) |
| 1 | No | 0.46 | 2.87 |
| 5 | No | 0.47 | 2.87 |
| 10 | No | 0.47 | 2.87 |
| 1 | Yes | 0.46 | 48.72 |
| 5 | Yes | 0.47 | 48.76 |
| 10 | Yes | 0.47 | 48.76 |
- Flash frequency: 50Mhz
- Flash protocol: FLASH_CFG_PROTO_1S_1S_1S
- Phy Condition: disabled
| Data Size(MiB) | DMA Enabled | Write Speed(mbps) | Read Speed(mbps) |
| 1 | No | 0.43 | 5.87 |
| 5 | No | 0.44 | 5.87 |
| 10 | No | 0.44 | 5.87 |
| 1 | Yes | 0.43 | 6.23 |
| 5 | Yes | 0.44 | 6.23 |
| 10 | Yes | 0.44 | 6.23 |
- Flash frequency: 133Mhz
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- Phy Condition: enabled
| Data Size(MiB) | DMA Enabled | Write Speed(mbps) | Read Speed(mbps) |
| 1 | No | 0.46 | 6.39 |
| 5 | No | 0.46 | 6.39 |
| 10 | No | 0.46 | 6.38 |
| 1 | Yes | 0.46 | 233.79 |
| 5 | Yes | 0.47 | 234.65 |
| 10 | Yes | 0.46 | 234.76 |
- Flash frequency: 166Mhz
- Flash protocol: FLASH_CFG_PROTO_8D_8D_8D
- Phy Condition: enabled
| Data Size(MiB) | DMA Enabled | Write Speed(mbps) | Read Speed(mbps) |
| 1 | No | 0.46 | 7.04 |
| 5 | No | 0.47 | 7.04 |
| 10 | No | 0.46 | 7.04 |
| 1 | Yes | 0.46 | 283.55 |
| 5 | Yes | 0.47 | 284.78 |
| 10 | Yes | 0.47 | 284.92 |
GPIO latency
GPIO latency is measured by connecting 2 GPIOs externaly and configuring one GPIO as input and the other as output. Then 1 is written to GPIO output and measure the time between writing 1 to GPIO output to rececving the interrupt at GPIO input.
| Core | GPIO In | GPIO Out | Latency (us) |
| mcu-r5f | MCU_GPIO0_15 | MCU_GPIO0_16 | 2 |