![]() |
MCUSW
|
SPI config structure.
Data Fields | |
| uint8 | maxChannels |
| uint8 | maxJobs |
| uint8 | maxSeq |
| uint8 | maxHwUnit |
| uint8 | maxExtDevCfg |
| uint32 | udmaInstId |
| Spi_CacheWbInv | cacheWbInv |
| Spi_CacheWb | cacheWb |
| Spi_CacheInv | cacheInv |
| Spi_ChannelConfigType | channelCfg [SPI_MAX_CHANNELS] |
| Spi_JobConfigType | jobCfg [SPI_MAX_JOBS] |
| Spi_SeqConfigType | seqCfg [SPI_MAX_SEQ] |
| Spi_HwUnitConfigType | hwUnitCfg [SPI_MAX_HW_UNIT] |
| Spi_ExternalDeviceConfigType | extDevCfg [SPI_MAX_EXT_DEV] |