![]() |
MCUSW
|
Eth Udma configuration type Configuration related to Udma.
Data Fields | |
| Eth_Udma_EventCfgType * | eventCfgPtr |
| Eth_Udma_RingCfgType * | ringCfgPtr |
| Eth_Udma_RingDynType * | ringDynPtr |
| Eth_Udma_RingEventCfgType * | ringEvenCfgPtr |
| Eth_FifoHandleType * | egressFifoCfgPtr |
| Eth_FifoHandleType * | ingressFifoCfgPtr |
| Eth_FifoRingMapCfgType * | egressFifoRingMapCfgPtr |
| Eth_FifoRingMapCfgType * | ingressFifoRingMapCfgPtr |
| uint8 * | egressFifoPrioAssignCfgPtr |
| uint8 * | ingressFifoPrioAssignCfgPtr |
| Eth_ChannelCfgType * | txChanCfgPtr |
| Eth_ChannelCfgType * | rxChanCfgPtr |
| Eth_ChannelFlowCfgType * | rxChanFlowCfgPtr |
| Eth_FlowCfgType * | flowCfgPtr |
| Eth_Udma_ProxyCfgType * | proxyCfgPtr |
| uint32 | txChDmaBaseAddr |
| uint32 | rxChDmaBaseAddr |
| uint16 | startTxNum |
| uint16 | startRxNum |
| uint8 | totalEventNum |
| uint8 | totalRingNum |
| uint8 | totalRingEventNum |
| uint8 | txThresholdNum |
| uint8 | rxThresholdNum |
| uint8 | totalEgressFifoNum |
| uint8 | totalIngressFifoNum |
| uint8 | totalTxChanNum |
| uint8 | totalRxChanNum |
| uint8 | totalFlowNum |
| uint16 | totalProxyNum |
| uint16 | txCoreIrq |
| uint16 | rxCoreIrq |
| uint16 | rxMtuLength |
| Eth_DmaRingCfg | EthDmaRingCfgOps |