![]() |
MCUSW
|
ADC log structure per FIFO error entry.
Data Fields | |
| uint32 | timeStamp |
| Adc_GroupType | groupId |
| Adc_HWUnitType | hwUnitId |
| uint32 Adc_FifoErrLogEntryType::timeStamp |
Timestamp based on 32-kHz Synchronized Timer (COUNTER_32K) at which the FIFO error occurred
| Adc_GroupType Adc_FifoErrLogEntryType::groupId |
Group ID which caused FIFO error
| Adc_HWUnitType Adc_FifoErrLogEntryType::hwUnitId |
HWUnit associated with the group