![]() |
MCUSW
|
This file contains generated pre compile configuration file for PWM MCAL driver.
Go to the source code of this file.
PWM Driver ISR category level | |
Defines for PWM Driver ISR ISR category level | |
| #define | PWM_OS_COUNTER_ID ((CounterType)OsCounter_0) |
| Counter ID for counter used to count wait ticks. | |
| #define | PWM_USE_GPT |
| #define | PWM_CHANNEL11 (10U) |
| GP timer 11 instance, in MCU DOMAIN. | |
| const uint32 | Pwm_HwUnitBaseAddr [PWM_MAX_NUM_CHANNELS] |
| const struct Pwm_ConfigType_PC_s | PwmChannelConfigSet_PC |
| PWM Configuration structure declaration. | |
| const struct Pwm_ConfigType_s | PwmChannelConfigSet |
| void | Pwm_Ch11Isr (void) |
| PWM Channel 11 ISR. | |
Macros | |
| #define | PWM_PRE_COMPILE_VARIANT (STD_ON ) |
| PWM Build Variant. Build variants.(i.e Pre-compile,Post-build or Link time) | |
PWM Driver ISR category level | |
Defines for PWM Driver ISR ISR category level | |
| #define | PWM_ISR_VOID (0x00U) |
| void ISR type | |
| #define | PWM_ISR_CAT1 (0x01U) |
| Category 1 ISR type. | |
| #define | PWM_ISR_CAT2 (0x02U) |
| Category 2 ISR type. | |
| #define | PWM_DEINIT_API (STD_ON) |
| Enable/Disable PWM DeInit API. | |
| #define | PWM_SET_DUTY_CYCLE_API (STD_ON) |
| Enable/Disable PWM SetDutyCycle API. | |
| #define | PWM_SET_OUTPUT_TO_IDLE_API (STD_ON) |
| Enable/Disable PWM SetOutputToIdle API. | |
| #define | PWM_GET_OUTPUT_STATE_API (STD_OFF) |
| Enable/Disable PWM GetOutputState API. | |
| #define | PWM_SET_PERIOD_AND_DUTY_API (STD_ON) |
| Enable/Disable PWM SetPeriodAndDuty API. | |
| #define | PWM_VERSION_INFO_API (STD_ON) |
| Enable/Disable PWM VersionInfo API. | |
| #define | PWM_REGISTER_READBACK_API (STD_ON) |
| Enable/Disable PWM RegisterReadback API. | |
| #define | PWM_DUTYCYCLE_UPDATED_ENDPERIOD (STD_ON) |
| Enable/Disable PWM Dutycycle update always at the end of the period. | |
| #define | PWM_PERIOD_UPDATED_ENDPERIOD (STD_ON) |
| Enable/Disable PWM Period update always at the end of the period. | |
| #define | PWM_ISR_TYPE (PWM_ISR_CAT1) |
| ISR type. | |
| #define | PWM_NUM_CHANNELS (1U) |
| Number of configured channels. | |
| #define | PWM_DEV_ERROR_DETECT (STD_ON) |
| Enable/Disable PWM dev detect error. | |
| #define | PWM_NOTIFICATION_SUPPORTED (STD_ON) |
| Enable/Disable PWM notifications. | |
| #define | PWM_INDEX (1U) |
| Instance ID for driver module to toggle between GPT and EPWM usage. | |
| #define | PWM_INSTANCE_ID (PWM_INDEX) |
| #define | PWM_TIMEOUT_DURATION (32000U) |
| timeout. Each tick is 31.25us (for 32K Counter). Wait for 5s which comes to below value | |
| #define | PwmConf_PwmChannel_PwmChannel_0 (10U) |
| Channel ID Symbolic Names Configured channel ID(s) | |
| #define | PWM_INIT_CONFIG_PC PwmChannelConfigSet |
| Pre Compile config macro name. | |
| #define | PWM_MAX_NUM_CHANNELS (30U) |