SysConfig 1.25.0_4268 Release Notes
Table of Contents
Overview
- Release Date: September 4, 2025
- Build Version: **1.25.0
What's new for v1.25.0
v1.25.0 is an update to v1.24.2 which includes:
- Updated device data for AM243x, AM261x, AM62x, AM64x, F2838, F28P551x, F28P65x, F29H85x, MSPM0C, MSPM0G120x, MSPM0G121x, MSPM0G320x, MSPM0G321x, MSPM0L112x, MSPM0L210x, MSPM0L211x, TPLD2001
- Enhancements and bug fixes
Device Specific Notes for v1.25.0
Sitara AM62x
- Added new device options
- Updated output files pinmux.h and pinmux_data.c to ensure Schmitt trigger input enabled
Sitara AM62Px
- alt_ AM62P_pinmux_data.c and AM62P_pinmux.h generated files removed as features now included in std output files.
- Updated output files pinmux.h and pinmux_data.c to ensure Schmitt trigger input enabled
AM64x, AM62SIPx, AM62Ax, AM62Dx, AM62Lx, AM243x
Updated output files pinmux.h and pinmux_data.c to ensure Schmitt trigger input enabled
Removed: MSP432E
System Requirements
- Free Disk Space - 500MB
- Memory - 4GB
- OS - Windows 8/10/11 (64-bit), 64-bit Linux Distribution based on CCS requirements here, MacOS
Installation Instructions
The update can be applied to Code Composer Studion using the "Check for Updates" menu item. The standalone version of SysConfig can be updated by downloading and running the new installer.
Users of the cloud-based tool can browse to https://dev.ti.com and select the SysConfig tile on the portal page.
Getting Started
Software configuration with the SysConfig tool works in conjunction with a TI SDK. To see how this works, it is easiest to start with a CCS installation and an SDK for the device family you are using. Please refer to the device specific documentation included in the SDK for your device family. In general, you would start by importing an example from the SDK and open the the .syscfg file within CCS.
SysConfig may also be used as a low-level pinmux configuration tool. In this use case, you can start with the standalone SysConfig installer. Start the tool, please select the device, part, and package you are working with. You do not need to select a software product (IE SDK) unless you are using the tool for software configuration.
Importing TI PinMux Tool Projects
The SysConfig tool can open existing TI PinMux tool projects and convert these projects to the new .syscfg file format. Once converted, the project can only be saved in the new .syscfg file format.
Previous releases
All released versions and download links are available HERE.