Release Notes

Introduction

MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes. Zero coding and no IDE required.

This is version 1.02.00 of the MSP Zero Code Studio.

The MSP Zero Code Studio features the following:

  • Intuitive block diagram design to enable users of any experience level

  • Connect building blocks for digital, analog, serial, processing, and more to develop your application

  • Compile and download your application to your MSPM0 device; no IDE is needed

  • Cloud accessible on TI Developer Zone; no downloads necessary

  • Support for all MSPM0 microcontrollers and EVMs

Documentation

  • MSP Zero Code Studio Quick Start Guide

  • MSPM0 SDK Documentation Overview - Chinese

  • Software Manifest

What’s Included

  • Use MSPM0 Zero Code studio blocks to configure peripherals and create your application

    • Peripheral support:

      • ADC

      • I2C

      • SPI

      • UART

      • Timer PWM

    • Logic Operators

    • Conditional Statements

    • Loops

    • LaunchPad shortcuts

    • And more!

  • Graphical Interface

    • Develop an entire application without writing a single line of code

  • Compile and load within the MSP Zero Code Studio.

    • The MSP Zero Code Studio includes all needed dependencies for compilation and loading the program directly to the device. No additional IDE is needed.

  • Project Applications

    • A variety of project applications can be used as a starting point to accelerate your development

  • Documentation

    • Comprehensive including a Quick Start Guide and a User’s Guide

What’s New

  • New Device Support:

    • Added support for a variety of MSP Devices: MSPM0L112X, MSPM0L211X, MSPM0G511X, MSPM0G518X, MSPM0H321X, MSPM0C1105_C1106

  • New Features:

    • Logic Improvements: Use the output of ADC Read and Communication modules to drive Compare conditions.

    • PWM Duty Cycle Input: now you can connect the data output of other compatible blocks with PWM Update Duty Cycle.

    • Group Drag & Drop: Drag and Drop elements directly into group blocks such as Loops & If/Else.

Device Support

Support for all MSPM0 microcontrollers and MSPM0 EVMs.

  • MSPM0L11xx/L13xx

  • MSPM0G1x0x/G3x0x

  • MSPM0C110x

  • MSPS003Fx

  • MSPM0L122x/L222x

  • MSPM0G151x/MSPM0G351x

  • MSPM0L111x

  • MSPM0L112X

  • MSPM0L211X

  • MSPM0G511X

  • MSPM0G518X

  • MSPM0H321X

  • MSPM0C1105_C1106

Operating Systems Support

  • Windows 10 / Windows 11

Dependencies

This release is packaged with the following dependencies:

  • MSPM0 SDK DriverLib 1.39

  • TI Arm Clang Compiler 4.0.2

  • SysConfig 1.25.0

  • GUI Composer Runtime 13.1.0

  • GUI Composer Library 3

Previous Versions

  • 1.01.00.08

    • New Peripheral Support:

      • COMP: configure the DAC8 from the Comparator peripheral

      • OPA: configure an OPA as Buffer

    • New Features:

      • Lookup Table: add support for defining and accessing values from a lookup table array

    • Examples:

      • Added new examples to showcase new features of 1.1.0 release

        • Lookup Table UART Output: defines an array of values using the Lookup Table and outputs them via UART

        • DAC8 Function Generator: define and output a waveform using COMP and OPA.

      • Fixed issues launching examples from MSPM0L1306 & MSPM0L1117 on start screen

      • Fixed Build and Load behavior after loading existing project, now correctly tracks changes

  • 1.00.00.05

    • Initial release of Zero Code Studio