Output Voltage Selection
Device Output Voltage:
{{activeVout}}
VOUT1
mV
VOUT2
mV
Software Enable Device
Control Functions
Power Saver Mode
As load current decreases, the device enters Power Save Mode operation. Based
on
fixed
on-time
architecture. To optimize efficiency over the entire load range
Forced PWM Mode
Device switches typically at 2.4 MHz over the entire load range helps reduce
output
ripple.
Voltage Ramp Speed
Enable Hiccup
Enable Output Discharge
Enable FPWM Mode
during
output voltage change
{{infoTitle}}