5 V variant of TLINx441x EVM
Voltage > 5.7 V
3.3 V variant of TLINx441x EVM
Voltage > 3.7 V
Thermal Shutdown Event
Thermal Shutdown Event occurs when the internal junction
temperature of the device exceed the thermal shutdown threshold.
Internal Junction Temperature > 165 °C
5 V variant of TLINx441x EVM
Voltage
< 4.45 V for 250 ms
3.3 V variant of TLINx441x EVM
Voltage
< 2.75 V for 250 ms