Output Voltage Selection
Device Output Voltage:
{{activeVout}}
VOUT1
mV
* Invalid Input Voltage: {{invalidVout1Value}}. Please provide the value between the range
VOUT2
Operation Mode Selection:
mV
* Invalid Input Voltage: {{invalidVout2Value}}. Please provide the value between the range
Software Enable Device
Control Functions
Power Save Mode
As load current decreases, the device enters Power Save Mode operation to optimize efficiency over the entire load range
Forced PWM Mode
Device switches typically at 4 MHz over the entire load range helps reduce
output
ripple.
Voltage Ramp Speed
Enable OOA at Power Save Mode
Enable Output Discharge
Enable FPWM Mode
during
output voltage change
{{infoTitle}}