DLPDLCR160CPEVM Firmware v1.1.8 Release Notes
			May 13, 2024
			Table of Contents
			
			
			
			
			Overview
			
			
			The firmware included in this release is primarily intended for the DLPDLCR160CPEVM, but can be used for any DLPC3421 system with the following configuration:
			
				- Firmware Version: 1.1.8
				- Embedded Software Version: 1.0.0
- Generated from DLP Composer Version: 13.19.4
- DMD: DLP160CP
- Controller: DLPC3421
- PMIC: DLPA2005
Configuration Settings
			
				- I2C Address: 0x36
- DMD Pin Mapping: 2
- Rlim value: 180mΩ
- Optimized Frame Rates: 60 Hz
- Four 2D looks (cool, medium, warm, and other)
- Degamma curve using power law 2.2, or linear
- Default CCA (color coordinate adjustment) of an identity matrix
New Features and Changes
			
			
			
				- Digital Serial Interface (DSI)
- Released Manual Idle Mode
					- Manual Idle Mode is a power savings feature for use when the input image isn't changing. See Idle Mode Documentation for more information.
Known Issues
			
			
			
				- Artifact issues if Splash image 0 is saved as YCrCb format.
- Linearity issues on ramp Test Pattern Generator.
- Image Freeze command may disable after source select command is sent.
- External video requires double execution for reliable operation.
- Image scaling artifact when image crop set to 320x180.
- I2C speed is limited to 100 KHz
- Single Buffer Mode has various limitations. See Single Buffer Mode Documentation for more information.
- Manual Idle mode may be unsuitable for some situations as it takes time to enter and exit the mode. There are additional limitations of sending commands when in idle mode. See Idle Mode Documentation for more information.
- DSI support for 320 x 180 up to 60Hz
- DSI HS_PREP >110ns induces artifacts
- Splash screen requires double execution for reliable operation
- When operating with low IDAC values (i.e. low LED currents), non-linearities may occur with the LED currents. This could be optimized with a system level design (i.e. optimizing passives) or by avoiding operation in this region
- The DMD may not be properly parked if the controller is interrupted during its startup routine.
			Technical Support and Product Updates