------------------------------------------------------------------------------- DLPC4420 Software ------------------------------------------------------------------------------- Release : Version 10.1.1 Date : 30-September-2023 ------------------------------------------------------------------------------- This is the release for the DLPC4420EVM SW. The table below identifies appropriate image file to be used on a given system. DMD | Illumination | Image filename ---------------------------------------------------------------------- DLP470TE | LED | Flash_DLPC4420_DLP470TE_p47_TRP_4KUHD_S410_LED.img DLP660TE | LED | Flash_DLPC4420_DLP660TE_p66_TRP_4KUHD_S610_LED.img DLP780TE | LED | Flash_DLPC4420_DLP780TE_p78_HEP_4KUHD_S600_LED.img --------------------------------------------------------------------- General Requirements: - To flash the system with the latest DLPC4420EVM software, use DLPC44xxGUI available on TI.com ------------------------------------------------------------------------------- 4K FPGA Firmware ------------------------------------------------------------------------------- Release : Version (See below) Date : 30-September-2023 ------------------------------------------------------------------------------- This is the release of 4K FPGA firmware binaries for DLPC4420 based system. The table below identifies appropriate binary to be used on a given system. FPGA | FPGA Type | Binary filename ------------------------------------------------------------------------------- Altera | A5 | XPR_FPGA_2WAY_UHD_A5_v356.rpd Altera | A5 | XPR_FPGA_4WAY_UHD_A5_v147.rpd Xilinx | | FPGA_XILINX_4WAY_XPR_v404.bin ------------------------------------------------------------------------------ General Requirements: - To flash the system with the latest DLPC4420EVM software, use DLPC44xxGUI available on TI.com ------------------------------------------------------------------------------- Documentation and Support Files ------------------------------------------------------------------------------- In addition, the software package includes other documentation and support files: - DLPC4420 Software - Programmers Guide - Manifest - Readme - DLPC44xxGUI Files - EDID Programmer Tool Files - JTAG Programmer Tool Files - TI Disclaimer