DLP Boot Diagnostic Tool v1.1.0 Release Notes
September 26, 2023
Table of Contents
Overview
These are the release notes for the following firmware image file:
- Firmware Version: 1.1.0
- Embedded Software Version: 8.3.5
- Generated from DLP Composer Version: 13.13
The purpose of this firmware image is to diagnose DLPC34XX systems not booting.
New Features and Changes
- This is the intial release of this firmware image file.
Known Issues
- Firmware will not point out problems with power rails or errors caused by the Power Management Integrated Circuit (PMIC).
Technical Support and Product Updates