------------------------------------------------------------------------------- DLPC4430EVM Software ------------------------------------------------------------------------------- Release : Version 6.1.1 Date : 30-September-2023 ------------------------------------------------------------------------------- This is the release for the DLPC4430EVM SW. The table below identifies appropriate image file to be used on a given system. DMD | Illumination | Resoluton | Project filename ------------------------------------------------------------------------------- DLP550HE | LED | | Flash_DLPC4430_DLP550HE_p55_SVGA_S450_LED.img DLP550JE | LED | Low Res | Flash_DLPC4430_DLP550JE_p55_XGA_S450_LED.img DLP650LE | LED | | Flash_DLPC4430_DLP650LE_p65_WXGA800_S450_LED.img DLP470NE | LED | | Flash_DLPC4430_DLP470NE_p47_TRP_1080p_S410_LED.img DLP480RE | LED | | Flash_DLPC4430_DLP480RE_p48_TRP_WUXGA_S410_LED.img DLP650NE | LED | High Res | Flash_DLPC4430_DLP650NE_p65_VSP_1080P_S600_LED.img DLP670RE | LED | | Flash_DLPC4430_DLP670RE_p67_VSP_WUXGA_S600_LED.img DLP780NE | LED | | Flash_DLPC4430_DLP780NE_p78_HEP_1080p_S600_LED.img DLP800RE | LED | | Flash_DLPC4430_DLP800RE_p8_HEP_WUXGA_S600_LED.img ------------------------------------------------------------------------------ General Requirements: - To flash the system with the latest DLPC4420EVM software, use DLPC44xxGUI available on TI.com ------------------------------------------------------------------------------- Documentation and Support Files ------------------------------------------------------------------------------- In addition, the software package includes other documentation and support files: - DLPC4430 Software - Programmers Guide - Manifest - Readme - DLPC44xxGUI Files - EDID Programmer Tool Files - JTAG Programmer Tool Files - TI Disclaimer