------------------------------------------------------------------------------- FIRMWARE FOR DLPC7540 ------------------------------------------------------------------------------- Release : Version 5.2.0.A.3.0 Date : 23-May-2024 API Version : 5.2.0.A.3.0 App Version : 5.2.0.A.3.0 Bootloader : 3.2.2 ------------------------------------------------------------------------------- This is the pre production release of firmware binaries to be used on DLPC7540 EVM. This bundle contains the firmware flash images to be used with DLP472TE/DLP472NE DMDs and on LED illumination systems. The table below identifies appropriate flash image to be used on a given system. ------------------------------------------------------------------------------ DMD | Illumination | Firmware filename ------------------------------------------------------------------------------- DLP472TE | LED | Flash_DLPC7540_DLP472TE_LED.img DLP472NE | LED | Flash_DLPC7540_DLP472NE_LED.img ------------------------------------------------------------------------------ Note: Warping algorithm is enhanced. Customers who are previously using Firmware v4.4.0 need to regenerate warp map to avoid system reporting errors. This can be done in the manual warping section of DLP control program.