May 4, 2020 Included in the appstop.zip file are: 1 - this readme.txt file 2 - the application FPGA appstop.mcs file for programming the VC707 flash memory using Vivado. 3 - the application FPGA appstop.prm file for programming the VC707 flash memory using Vivado. When using Vivado to program the VC707 with the applications FPGA code, use the above files when requested.