![]() |
![]() |
|
MSP430UltrasonicLibrary
02_20_00_16
|
Contains the look-up table for the Gain Calibration.
#include <msp430.h>#include <stdint.h>#include <stdbool.h>#include "ussSwLib.h"#include <math.h>#include "common/ussSwLibCommonInterrupts.h"#include "common/ussSwLibCommonSDHS.h"#include "common/ussSwLibCommonUSS.h"#include "common/ussSwLibCommonTimer.h"#include "common/USSGenericRegDef.h"

Go to the source code of this file.
Macros | |
| #define | RESONATOR_CALIB_ITERATION_COUNT 2 |
| #define | RESONATOR_CALIB_MONITORING_ACLK 550 |
| #define | AGC_LOOP_MAX_ITERATIONS 5 |
| #define | AGC_LOOP_SETTLING 3 |
| #define | ADC_MINIMUM_GAIN_SETTING USS_Capture_Gain_Range_minus_6_5 |
| #define | AGC_GAIN_TABLE_SIZE (47*2) |
| #define | AGC_INDEX_OFFSET 17 |
| #define | AGC_MIN_DIFFERENCE 1.0 |
| #define | RESONATOR_CALIB_MONITORING_ACLK_MIN_COUNT 4 |
| #define | PLL_68_MHZ_TEMP_CONST |
| #define | PLL_69_MHZ_TEMP_CONST |
| #define | PLL_70_MHZ_TEMP_CONST |
| #define | PLL_71_MHZ_TEMP_CONST |
| #define | PLL_72_MHZ_TEMP_CONST |
| #define | PLL_73_MHZ_TEMP_CONST |
| #define | PLL_74_MHZ_TEMP_CONST |
| #define | PLL_75_MHZ_TEMP_CONST |
| #define | PLL_76_MHZ_TEMP_CONST |
| #define | PLL_77_MHZ_TEMP_CONST |
| #define | PLL_78_MHZ_TEMP_CONST |
| #define | PLL_79_MHZ_TEMP_CONST |
| #define | PLL_80_MHZ_TEMP_CONST |
| #define | ABSTOF_DTOF_MAX_ITERATIONS 64999 |
Variables | |
| const float | gUSSGainLookUp [AGC_GAIN_TABLE_SIZE] |