![]() |
![]() |
|
MSP430UltrasonicLibrary
02_20_00_16
|
Contains USS SW Lib System Configuration. More...
#include <ussSwLib.h>
Data Fields | |
| uint32_t | mCLKFrequency |
| System Clock (MCLK) Frequency in Hz. More... | |
| uint16_t | LFXTFrequency |
| Low Frequency Crystal (LFXT) frequency in Hz. More... | |
| uint16_t | timerBaseAddress |
| USS_diagnostics_mode | diagMode |
| Used to USS SW Library diagnostic mode. More... | |
Contains USS SW Lib System Configuration.
| uint32_t _USS_System_Configuration_::mCLKFrequency |
System Clock (MCLK) Frequency in Hz.
Referenced by USS_verifyHSPLLFrequency().
| uint16_t _USS_System_Configuration_::LFXTFrequency |
Low Frequency Crystal (LFXT) frequency in Hz.
| uint16_t _USS_System_Configuration_::timerBaseAddress |
Base address of Timer to be used to generate USS delays Possible options:
Referenced by commonClearCCFlagStart(), commonTimerClear(), commonTimerConfigureDelay(), commonTimerConfigurePeriodMeasurement(), commonTimerConfigureTimer(), commonTimerDisableInterrupt(), commonTimerEnableInterrupt(), commonTimerPeriodMeasurementClear(), commonTimerPeriodMeasurementDisableInterrupts(), commonTimerPeriodMeasurementEnableInterrupts(), commonTimerPollInterruptFlag(), commonTimerStart(), commonTimerStop(), and USS_testSDHSconversion().
| USS_diagnostics_mode _USS_System_Configuration_::diagMode |
Used to USS SW Library diagnostic mode.
Referenced by USS_updateHSPLLConfiguration(), USS_updateSAPHConfiguration(), and USS_updateSDHSConfiguration().