![]() |
![]() |
|
MSP430UltrasonicLibrary
02_20_00_16
|
Contains USS SW Lib configuration. More...
#include <ussSwLib.h>

Data Fields | |
| USS_System_Configuration * | systemConfig |
| Pointer to USS_System_Configuration struct. More... | |
| USS_Meter_Configuration * | meterConfig |
| Pointer to USS_Meter_Configuration struct. More... | |
| USS_Measurement_Configuration * | measurementConfig |
| Pointer to USS_Measurement_Configuration struct. More... | |
| USS_HSPLL_Configuration * | pllConfiguration |
| Pointer to USS_HSPLL_Configuration struct. More... | |
| USS_Capture_Configuration * | captureConfig |
| Pointer to USS_Capture_Configuration struct. More... | |
| USS_Trigger_Configuration * | triggerConfig |
| Pointer to USS_Trigger_Configuration struct. More... | |
| USS_Algorithms_User_Configuration * | algorithmsConfig |
| Pointer to USS_Algorithms_Configuration struct. More... | |
| USS_Interrupt_Configuration * | interruptConfig |
| Pointer to USS_Interrupt_Configuration struct. More... | |
| uint16_t | validationKey |
Contains USS SW Lib configuration.
| USS_System_Configuration* _USS_SW_Library_configuration_::systemConfig |
Pointer to USS_System_Configuration struct.
Referenced by commonClearCCFlagStart(), commonTimerClear(), commonTimerConfigureDelay(), commonTimerConfigurePeriodMeasurement(), commonTimerConfigureTimer(), commonTimerDisableInterrupt(), commonTimerEnableInterrupt(), commonTimerPeriodMeasurementClear(), commonTimerPeriodMeasurementDisableInterrupts(), commonTimerPeriodMeasurementEnableInterrupts(), commonTimerPollInterruptFlag(), commonTimerStart(), commonTimerStop(), USS_testSDHSconversion(), USS_updateHSPLLConfiguration(), USS_updateSAPHConfiguration(), USS_updateSDHSConfiguration(), and USS_verifyHSPLLFrequency().
| USS_Meter_Configuration* _USS_SW_Library_configuration_::meterConfig |
Pointer to USS_Meter_Configuration struct.
| USS_Measurement_Configuration* _USS_SW_Library_configuration_::measurementConfig |
Pointer to USS_Measurement_Configuration struct.
Referenced by commonConfigurePPGDutyCyle(), commonUpdateUSSULPbiasDelay(), commonValidateSAPHconfigruation(), USS_calculateOffsets(), USS_commonTriggerSingleCapture(), USS_configureUltrasonicMeasurement(), USS_startLowPowerUltrasonicCapture(), USS_startPPGToneGeneration(), USS_startUltrasonicMeasurement(), USS_swapCaptureChannels(), and USS_updateSAPHConfiguration().
| USS_HSPLL_Configuration* _USS_SW_Library_configuration_::pllConfiguration |
Pointer to USS_HSPLL_Configuration struct.
Referenced by commonGetHSPLLFreqInHz(), commonSDHSConfigModOpt(), commonStabilizeOscillator(), commonValidateHSPLLconfiguration(), commonValidateSAPHconfigruation(), commonValidateSDHSconfigruation(), USS_commonTriggerSingleCapture(), USS_updateHSPLLConfiguration(), and USS_verifyHSPLLFrequency().
| USS_Capture_Configuration* _USS_SW_Library_configuration_::captureConfig |
Pointer to USS_Capture_Configuration struct.
Referenced by commonDisableCaptureInterrupts(), commonIsconversionSuccessfull(), commonSDHSRestoreSDHSDTCA(), commonValidateSDHSconfigruation(), USS_calibrateSignalGain(), USS_estimateDCoffset(), and USS_updateSDHSConfiguration().
| USS_Trigger_Configuration* _USS_SW_Library_configuration_::triggerConfig |
Pointer to USS_Trigger_Configuration struct.
Referenced by USS_startUltrasonicMeasurement(), and USS_updateUUPSConfiguration().
| USS_Algorithms_User_Configuration* _USS_SW_Library_configuration_::algorithmsConfig |
Pointer to USS_Algorithms_Configuration struct.
Referenced by commonSDHSRestoreSDHSDTCA(), and USS_estimateDCoffset().
| USS_Interrupt_Configuration* _USS_SW_Library_configuration_::interruptConfig |
Pointer to USS_Interrupt_Configuration struct.
Referenced by USS_updateUSSInterruptsConfiguration().
| uint16_t _USS_SW_Library_configuration_::validationKey |
Validation Key (used when USS_SW_Library_configuration struct is loaded from non-volatile location)