![]() |
![]() |
|
MSP430UltrasonicLibrary
02_20_00_16
|
| C_USS_Algorithms_Meter_Constant_Calib_ | Contain meter constant calibration data |
| C_USS_Algorithms_Results_ | Contains USS SW Lib Algorithms Results |
| C_USS_Algorithms_Results_fixed_point_ | Contains USS SW Lib Algorithms Results |
| C_USS_Algorithms_User_Configuration_ | Contains USS SW Lib Algorithms User Configuration |
| C_USS_calibration_hspll_results_ | This structure is passed to USS_verifyHSPLLFrequency API and test result will be returned using this structure |
| C_USS_Capture_Configuration_ | Contains USS SW Lib Capture Configuration |
| C_USS_dTof_absTof_offset_results_ | This structure is passed to USS_calculateOffsets API and calibration test result will be returned in this structure |
| C_USS_dTof_absTof_offset_test_config_ | This structure is passed to USS_calculateOffsets API and define the test calibration configuration |
| C_USS_HSPLL_Configuration_ | Contains USS SW Lib HSPLL Configuration |
| C_USS_Interrupt_Configuration_ | Contains USS SW Lib Capture Configuration |
| C_USS_Measurement_Configuration_ | Contains USS SW Lib Measurement Configuration |
| C_USS_Meter_Configuration_ | Contains USS SW Lib Meter Configuration |
| C_USS_Pulse_Additional_End_of_Sequence_Configuration_ | Structure to configure additional multi tone pulse generation |
| C_USS_Pulse_Configuration_ | Allows user to specify the pulse configuration |
| C_USS_Pulse_Multitone_Configuration_ | Structure to configure multi tone pulse generation |
| C_USS_Pulse_Single_Dual_Tone_Configuration_ | The following structure allows user to specify single and dual tone configuration |
| C_USS_SW_Library_configuration_ | Contains USS SW Lib configuration |
| C_USS_System_Configuration_ | Contains USS SW Lib System Configuration |
| C_USS_Trigger_Configuration_ | Contains USS SW Lib Trigger Configuration |