CC33XX API Documentation  2.30.00.15
device_info_t Member List

This is the complete list of members for device_info_t, including all inherited members.

boot_rom_version (defined in device_info_t)device_info_t
device_part_number (defined in device_info_t)device_info_t
disable_5g (defined in device_info_t)device_info_t
disable_6g (defined in device_info_t)device_info_t
disable_ble (defined in device_info_t)device_info_t
fuse_rom_structure_version (defined in device_info_t)device_info_t
mac_address (defined in device_info_t)device_info_t
metal_version (defined in device_info_t)device_info_t
pg_version (defined in device_info_t)device_info_t
struct_is_updateed (defined in device_info_t)device_info_t
udi (defined in device_info_t)device_info_t