CC33xx Linux Package Release Notes

Table of Contents

Introduction

This CC33xx Linux Software Package delivers components that enable operation of the Texas Instruments CC33xx Wi-Fi and BLE family of wireless transceivers on Linux platforms.

This is version 1.0.0.7 of the CC33xx Linux Software Package

The version is a production quality release for 2.4/5Ghz devices

Previous release was 1.0.0.6

Release highlights

This is a release for TI’s CC33xx device supporting Wi-Fi 6 and BLE 5.4.

Components version:

Enhancement:

  1. Add the option to disable power save via INI file parameter and a dedicate API command

Resolved Issues

  1. OSPREY_LDB-2299 - COEX: BLE connection drop after a WIFI connection attempt with wrong PSK
  2. BLE_OSPREY-209 - COEX: Sometime when moving from BLE to higher priority activity, FW asserts.
  3. BLE_OSPREY-217 - Sending set parameters command for an already enabled ADV set, causes the ADV to stop.
  4. OSPREY_LDB-2342 - COEX: FW assert due to ‘beacon RX urgent’ activity not cleaned properly on beacon timeout
  5. BLE_OSPREY_211 - BLE central with multiple connections, sometimes new connections failed to be established
  6. OSPREY_LDB-1688 - COEX: In some cases Wi-Fi scan fails to find AP during BLE data
  7. OSPREY_LDB-1700 - Driver does not support iw power_save
  8. OSPREY_LDB-2243 - REBOOT_TIMEOUT value is too short, FW download may fail

Supported features:

Wi-Fi

BLE

Documentation

Operating Systems Support

Dependencies

The CC33xx Wi-Fi Linux driver and BLE were integrated and tested with the following:

Device Support

Limitations

Known Issues

ID Summary
OSPREY_LDB-2124 MR STA/STA - Some instabilities observed on long duration traffic scenarios
OSPREY_LDB-2048 Power consumption: in 5Ghz band, DTIM 1 current is slightly higher then expected
OSPREY_LDB-1898 [COEX]: External coex - In some cases Wi-Fi connection time is very long during external activity
OSPREY_LDB-1880 TWT - Sometimes Wi-Fi throughput is lower than expected
OSPREY_LDB-1878 Link adaptation algorithm is not fully optimized
OSPREY_LDB-1779 Suspend: Does not work with kernel 6.1 and BBB
OSPREY_LDB-1727 IOP-STA - CC33xx connected to Buffalo AP sometimes sends PS polls every beacon
OSPREY_LDB-1638 Some beacon-loss observed when setting LSI to 9 and running UDP RX traffic
OSPREY_LDB-1579 Interoperability: TP-Link Archer C60 AP sends unexpected deauthentication to CC33xx while idle
OSPREY_LDB-1264 IOP STA: Low RX TP with some APs
BLE_OSPREY-206 [Multi Connect] Peripheral (BlueZ Host) with Multiple Connections failed long duration stability test

Technical Support and Product Updates