![]() |
![]() |
Configuration structure for compare mode in the UART module. See UART_initModule for parameter documentation. More...
#include <uart.h>
Data Fields | |
| uint_fast8_t | selectClockSource |
| uint_fast16_t | clockPrescalar |
| uint_fast8_t | firstModReg |
| uint_fast8_t | secondModReg |
| uint_fast8_t | parity |
| uint_fast16_t | msborLsbFirst |
| uint_fast16_t | numberofStopBits |
| uint_fast16_t | uartMode |
| uint_fast8_t | overSampling |
Configuration structure for compare mode in the UART module. See UART_initModule for parameter documentation.
| uint_fast8_t _UART_config::selectClockSource |
Referenced by UART_initModule().
| uint_fast16_t _UART_config::clockPrescalar |
Referenced by UART_initModule().
| uint_fast8_t _UART_config::firstModReg |
Referenced by UART_initModule().
| uint_fast8_t _UART_config::secondModReg |
Referenced by UART_initModule().
| uint_fast8_t _UART_config::parity |
Referenced by UART_initModule().
| uint_fast16_t _UART_config::msborLsbFirst |
Referenced by UART_initModule().
| uint_fast16_t _UART_config::numberofStopBits |
Referenced by UART_initModule().
| uint_fast16_t _UART_config::uartMode |
Referenced by UART_initModule().
| uint_fast8_t _UART_config::overSampling |
Referenced by UART_initModule().