![]() |
![]() |
Configuration structure for UpDown mode in the Timer_A module. See Timer_A_configureUpDownMode for parameter documentation. More...
#include <timer_a.h>
Data Fields | |
| uint_fast16_t | clockSource |
| uint_fast16_t | clockSourceDivider |
| uint_fast16_t | timerPeriod |
| uint_fast16_t | timerInterruptEnable_TAIE |
| uint_fast16_t | captureCompareInterruptEnable_CCR0_CCIE |
| uint_fast16_t | timerClear |
Configuration structure for UpDown mode in the Timer_A module. See Timer_A_configureUpDownMode for parameter documentation.
| uint_fast16_t _Timer_A_UpDownModeConfig::clockSource |
Referenced by Timer_A_configureUpDownMode().
| uint_fast16_t _Timer_A_UpDownModeConfig::clockSourceDivider |
Referenced by Timer_A_configureUpDownMode().
| uint_fast16_t _Timer_A_UpDownModeConfig::timerPeriod |
Referenced by Timer_A_configureUpDownMode().
| uint_fast16_t _Timer_A_UpDownModeConfig::timerInterruptEnable_TAIE |
Referenced by Timer_A_configureUpDownMode().
| uint_fast16_t _Timer_A_UpDownModeConfig::captureCompareInterruptEnable_CCR0_CCIE |
Referenced by Timer_A_configureUpDownMode().
| uint_fast16_t _Timer_A_UpDownModeConfig::timerClear |
Referenced by Timer_A_configureUpDownMode().