![]() |
![]() |
Configuration structure for capture mode in the Timer_A module. See Timer_A_initCapture for parameter documentation. More...
#include <timer_a.h>
Data Fields | |
| uint_fast16_t | captureRegister |
| uint_fast16_t | captureMode |
| uint_fast16_t | captureInputSelect |
| uint_fast16_t | synchronizeCaptureSource |
| uint_fast8_t | captureInterruptEnable |
| uint_fast16_t | captureOutputMode |
Configuration structure for capture mode in the Timer_A module. See Timer_A_initCapture for parameter documentation.
| uint_fast16_t _Timer_A_CaptureModeConfig::captureRegister |
Referenced by Timer_A_initCapture().
| uint_fast16_t _Timer_A_CaptureModeConfig::captureMode |
Referenced by Timer_A_initCapture().
| uint_fast16_t _Timer_A_CaptureModeConfig::captureInputSelect |
Referenced by Timer_A_initCapture().
| uint_fast16_t _Timer_A_CaptureModeConfig::synchronizeCaptureSource |
Referenced by Timer_A_initCapture().
| uint_fast8_t _Timer_A_CaptureModeConfig::captureInterruptEnable |
Referenced by Timer_A_initCapture().
| uint_fast16_t _Timer_A_CaptureModeConfig::captureOutputMode |
Referenced by Timer_A_initCapture().