![]() |
![]() |
Configuration structure for master mode in the SPI module. See SPI_initMaster for parameter documentation. More...
#include <spi.h>
Data Fields | |
| uint_fast8_t | selectClockSource |
| uint32_t | clockSourceFrequency |
| uint32_t | desiredSpiClock |
| uint_fast16_t | msbFirst |
| uint_fast16_t | clockPhase |
| uint_fast16_t | clockPolarity |
| uint_fast16_t | spiMode |
Configuration structure for master mode in the SPI module. See SPI_initMaster for parameter documentation.
| uint_fast8_t _SPI_MasterConfig::selectClockSource |
Referenced by SPI_initMaster().
| uint32_t _SPI_MasterConfig::clockSourceFrequency |
Referenced by SPI_initMaster().
| uint32_t _SPI_MasterConfig::desiredSpiClock |
Referenced by SPI_initMaster().
| uint_fast16_t _SPI_MasterConfig::msbFirst |
Referenced by SPI_initMaster().
| uint_fast16_t _SPI_MasterConfig::clockPhase |
Referenced by SPI_initMaster().
| uint_fast16_t _SPI_MasterConfig::clockPolarity |
Referenced by SPI_initMaster().
| uint_fast16_t _SPI_MasterConfig::spiMode |
Referenced by SPI_initMaster().