![]() |
![]() |
Go to the source code of this file.
Macros | |
| #define | RESET_KEY 0x6900 |
| #define | RESET_HARD_RESET RSTCTL_RESETREQ_HRD_REQ |
| #define | RESET_SOFT_RESET RSTCTL_RESETREQ_SFT_REQ |
| #define | RESET_SRC_0 RSTCTL_HRDRESETSTAT_SRC0 |
| #define | RESET_SRC_1 RSTCTL_HRDRESETSTAT_SRC1 |
| #define | RESET_SRC_2 RSTCTL_HRDRESETSTAT_SRC2 |
| #define | RESET_SRC_3 RSTCTL_HRDRESETSTAT_SRC3 |
| #define | RESET_SRC_4 RSTCTL_HRDRESETSTAT_SRC4 |
| #define | RESET_SRC_5 RSTCTL_HRDRESETSTAT_SRC5 |
| #define | RESET_SRC_6 RSTCTL_HRDRESETSTAT_SRC6 |
| #define | RESET_SRC_7 RSTCTL_HRDRESETSTAT_SRC7 |
| #define | RESET_SRC_8 RSTCTL_HRDRESETSTAT_SRC8 |
| #define | RESET_SRC_9 RSTCTL_HRDRESETSTAT_SRC9 |
| #define | RESET_SRC_10 RSTCTL_HRDRESETSTAT_SRC10 |
| #define | RESET_SRC_11 RSTCTL_HRDRESETSTAT_SRC11 |
| #define | RESET_SRC_12 RSTCTL_HRDRESETSTAT_SRC12 |
| #define | RESET_SRC_13 RSTCTL_HRDRESETSTAT_SRC13 |
| #define | RESET_SRC_14 RSTCTL_HRDRESETSTAT_SRC14 |
| #define | RESET_SRC_15 RSTCTL_HRDRESETSTAT_SRC15 |
| #define | RESET_VCCDET RSTCTL_PSSRSTSTAT_BGREF |
| #define | RESET_SVSH_TRIP RSTCTL_PSSRSTSTAT_SVSH |
| #define | RESET_SVSL_TRIP RSTCTL_PSSRSTSTAT_SVSL |
| #define | RESET_BGREF_BAD RSTCTL_PSSRSTSTAT_BGREF |
| #define | RESET_SD0 RSTCTL_PCMRSTSTAT_LPM35 |
| #define | RESET_SD1 RSTCTL_PCMRSTSTAT_LPM45 |
Functions | |
| void | ResetCtl_initiateSoftReset (void) |
| void | ResetCtl_initiateSoftResetWithSource (uint32_t source) |
| uint32_t | ResetCtl_getSoftResetSource (void) |
| void | ResetCtl_clearSoftResetSource (uint32_t mask) |
| void | ResetCtl_initiateHardReset (void) |
| void | ResetCtl_initiateHardResetWithSource (uint32_t source) |
| uint32_t | ResetCtl_getHardResetSource (void) |
| void | ResetCtl_clearHardResetSource (uint32_t mask) |
| uint32_t | ResetCtl_getPSSSource (void) |
| void | ResetCtl_clearPSSFlags (void) |
| uint32_t | ResetCtl_getPCMSource (void) |
| void | ResetCtl_clearPCMFlags (void) |