![]() |
![]() |
Go to the source code of this file.
Macros | |
| #define | PSS_KEY_VALUE 0x0000695A |
| #define | PSS_SVSMH PSS_IE_SVSMHIE |
| #define | PSS_FULL_PERFORMANCE_MODE 0x01 |
| #define | PSS_NORMAL_PERFORMANCE_MODE 0x00 |
Functions | |
| void | PSS_enableHighSidePinToggle (bool activeLow) |
| void | PSS_disableHighSidePinToggle (void) |
| void | PSS_enableHighSide (void) |
| void | PSS_disableHighSide (void) |
| void | PSS_setHighSidePerformanceMode (uint_fast8_t powerMode) |
| uint_fast8_t | PSS_getHighSidePerformanceMode (void) |
| void | PSS_enableHighSideMonitor (void) |
| void | PSS_disableHighSideMonitor (void) |
| void | PSS_setHighSideVoltageTrigger (uint_fast8_t triggerVoltage) |
| uint_fast8_t | PSS_getHighSideVoltageTrigger (void) |
| void | PSS_enableInterrupt (void) |
| void | PSS_disableInterrupt (void) |
| uint32_t | PSS_getInterruptStatus (void) |
| void | PSS_clearInterruptFlag (void) |
| void | PSS_registerInterrupt (void(*intHandler)(void)) |
| void | PSS_unregisterInterrupt (void) |