| ADC14 | Analog to Digital Converter with a maximum of 14-bit resolution |
| AES256 | Module to interact with the Advanced Encryption Standard 256 (AES256) hardware accelerator |
| Comp | Analog voltage comparator |
| CRC32 | Module to interact with the Cyclic Redundancy Check 32 (CRC32) hardware accelerator with support for CRC16 signatures |
| CS | Clock System module responsible for setting up and manipulating MSP432's various clocking systems |
| DMA | Configures and controls MSP432's DMA controller which is built around ARM's uDMA controller |
| FlashCtl | Module for erasing, programming, verifying and configuring different functionalities of the Flash IP |
| FPU | ARM's Floating Point Unit module |
| GPIO | General Purpose Input/Output to control port settings |
| I2C | EUSCI Inter-Integrated Circuit (I2C) serial communication module |
| Interrupt | Interacts with the Cortex-M NVIC controller for configuring interrupts |
| MPU | ARM's Memory Protection Unit |
| PCM | Power Control Manager responsible for controlling the different power states of the device |
| PMAP | Port mapper responsible for re-mapping functionalities of GPIO pins |
| PSS | Power Supply System responsible for controlling analog aspects of the device core |
| REF | Reference module used to create/configure analog voltage reference |
| ResetCtl | Reset controller used to initiate resets and find sources of occurred resets |
| RTC | Real Time Clock with alarm support and tamper protection |
| SPI | EUSCI Serial Peripheral Interface (SPI) serial communication module |
| SysCtl | System Control module used for miscellaneous system configurations |
| SysTick | Module used to configure/control the Cortex M4 SysTick |
| Timer32 | Dual 32-bit Timer with interrupt capability |
| TimerA | Advanced 16-bit timer with precision PWM support and capture/compare capabilities |
| UART | EUSCI Universal Asynchronous Receiver/Transmitter (UART) serial communication module |
| WDT | Watchdog Timer with interval timer capabilities |
| Timera_api | |