![]() |
![]() |
Go to the source code of this file.
Macros | |
| #define | FPU_HALF_IEEE 0x00000000 |
| #define | FPU_HALF_ALTERNATE 0x04000000 |
| #define | FPU_NAN_PROPAGATE 0x00000000 |
| #define | FPU_NAN_DEFAULT 0x02000000 |
| #define | FPU_FLUSH_TO_ZERO_DIS 0x00000000 |
| #define | FPU_FLUSH_TO_ZERO_EN 0x01000000 |
| #define | FPU_ROUND_NEAREST 0x00000000 |
| #define | FPU_ROUND_POS_INF 0x00400000 |
| #define | FPU_ROUND_NEG_INF 0x00800000 |
| #define | FPU_ROUND_ZERO 0x00c00000 |
| #define | FPU_CPAC_CP11_M 0x00C00000 |
| #define | FPU_CPAC_CP10_M 0x00300000 |
| #define | FPU_FPDSC_RMODE_M 0x00C00000 |
Functions | |
| void | FPU_enableModule (void) |
| void | FPU_disableModule (void) |
| void | FPU_enableStacking (void) |
| void | FPU_enableLazyStacking (void) |
| void | FPU_disableStacking (void) |
| void | FPU_setHalfPrecisionMode (uint32_t mode) |
| void | FPU_setNaNMode (uint32_t mode) |
| void | FPU_setFlushToZeroMode (uint32_t mode) |
| void | FPU_setRoundingMode (uint32_t mode) |