|
| void | FlashCtl_enableReadParityCheck (uint_fast8_t memorySpace, uint_fast8_t accessMethod) |
| |
| void | FlashCtl_disableReadParityCheck (uint_fast8_t memorySpace, uint_fast8_t accessMethod) |
| |
| void | FlashCtl_enableReadBuffering (uint_fast8_t memoryBank, uint_fast8_t accessMethod) |
| |
| void | FlashCtl_disableReadBuffering (uint_fast8_t memoryBank, uint_fast8_t accessMethod) |
| |
| bool | FlashCtl_unprotectSector (uint_fast8_t memorySpace, uint32_t sectorMask) |
| |
| bool | FlashCtl_protectSector (uint_fast8_t memorySpace, uint32_t sectorMask) |
| |
| bool | FlashCtl_isSectorProtected (uint_fast8_t memorySpace, uint32_t sector) |
| |
| bool | FlashCtl_verifyMemory (void *verifyAddr, uint32_t length, uint_fast8_t pattern) |
| |
| bool | FlashCtl_setReadMode (uint32_t flashBank, uint32_t readMode) |
| |
| uint32_t | FlashCtl_getReadMode (uint32_t flashBank) |
| |
| bool | FlashCtl_performMassErase (bool verify) |
| |
| bool | FlashCtl_eraseSector (uint32_t addr, bool verify) |
| |
| bool | FlashCtl_programMemory (void *src, void *dest, uint32_t length, uint32_t verificationSetting) |
| |
| void | FlashCtl_setProgramVerification (uint32_t verificationSetting) |
| |
| void | FlashCtl_clearProgramVerification (uint32_t verificationSetting) |
| |
| void | FlashCtl_enableWordProgramming (uint32_t mode) |
| |
| void | FlashCtl_disableWordProgramming (void) |
| |
| uint32_t | FlashCtl_isWordProgrammingEnabled (void) |
| |
| void | FlashCtl_setWaitState (uint32_t flashBank, uint32_t waitState) |
| |
| uint32_t | FlashCtl_getWaitState (uint32_t flashBank) |
| |
| void | FlashCtl_enableInterrupt (uint32_t flags) |
| |
| void | FlashCtl_disableInterrupt (uint32_t flags) |
| |
| uint32_t | FlashCtl_getInterruptStatus (void) |
| |
| uint32_t | FlashCtl_getEnabledInterruptStatus (void) |
| |
| void | FlashCtl_clearInterruptFlag (uint32_t flags) |
| |
| void | FlashCtl_registerInterrupt (void(*intHandler)(void)) |
| |
| void | FlashCtl_unregisterInterrupt (void) |
| |