![]() |
![]() |
| C_COMP_E_Config | Configuration structure for Comparator module. See COMP_E_initModule for parameter documentation |
| C_DMA_ControlTable | |
| C_I2C_MasterConfig | Configuration structure for master mode in the I2C module. See I2C_initMaster for parameter documentation |
| C_RTC_C_Calendar | |
| C_SPI_MasterConfig | Configuration structure for master mode in the SPI module. See SPI_initMaster for parameter documentation |
| C_SPI_SlaveConfig | Configuration structure for slave mode in the SPI module. See SPI_initSlave for parameter documentation |
| C_Timer_A_CaptureModeConfig | Configuration structure for capture mode in the Timer_A module. See Timer_A_initCapture for parameter documentation |
| C_Timer_A_CompareModeConfig | Configuration structure for compare mode in the Timer_A module. See Timer_A_initCompare for parameter documentation |
| C_Timer_A_ContinuousModeConfig | Configuration structure for continuous mode in the Timer_A module. See Timer_A_configureContinuousMode for parameter documentation |
| C_Timer_A_PWMConfig | Configuration structure for PWM mode in the Timer_A module. See Timer_A_generatePWM for parameter documentation |
| C_Timer_A_UpDownModeConfig | Configuration structure for UpDown mode in the Timer_A module. See Timer_A_configureUpDownMode for parameter documentation |
| C_Timer_A_UpModeConfig | Configuration structure for Up mode in the Timer_A module. See Timer_A_configureUpMode for parameter documentation |
| C_UART_config | Configuration structure for compare mode in the UART module. See UART_initModule for parameter documentation |
| CI2C_MasterConfig |