Note: All drivers can also be utilized with the DP83815 MacPHYTER device.
OS | Driver | Version | Last Update |
---|---|---|---|
Windows Release Notes | Release Notes | x.0.140.2 | 7/15/2004 |
WinXP | NDIS5 | 5.0.140.2 | 7/15/2004 |
Win2k | NDIS5 | 5.0.140.2 | 7/15/2004 |
WinME | NDIS5 | 5.0.140.2 | 7/15/2004 |
Win98SE | NDIS5 | 5.0.140.2 | 7/15/2004 |
Win98 | NDIS4 | 4.0.140 | 5/18/2004 |
WinNT4.0 | NDIS4 | 4.0.140.2 | 7/15/2004 |
WinCE | Release Doc | 1.51.2 | 5/9/2005 |
OS | Driver | Version | Last Update |
---|---|---|---|
LINUX | Kernel v2.4, 2.6 | 1.6 | 3/9/2006 |
Driver | Version | Last Update |
---|---|---|
Packet Driver Note This driver is not supported by National Semiconductor and is made available as is. This driver does not support Ghost drive imaging. | 12.2 | 7/24/2003 |
NDIS2 (Supports LANMAN, LANTastic, MSClient) | 1.17 | 2/9/2004 |
ODI 16 bit | 1.09 | 1/22/2003 |
Application | Version | Last Update |
---|---|---|
DOS Console Diagnostic (Executable) | 4.6 | 11/1/2002 |
DOS Console Diagnostic (Object and Source files) | 4.6 | 11/1/2002 |
DOS GUI Diagnostic (Executable) | 2.01 | 12/12/2000 |
DOS GUIDiagnostic (Object and Source files) | 2.01 | 10/10/2000 |
RegisterMap | N/A | 1/28/2000 |
EEPROM Setup | N/A | 1/28/2000 |
Driver | Version | Last Update |
---|---|---|
VxWorks | 1.5 | 4/11/2005 |
PXE | 1.03 | 5/7/2003 |