TPS23861 Power over Ethernet  0.0.2
Software Application Programming Interface for Command and Control of the TI TPS23861 PSE Controller
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Pages
Data Fields
TPS238x_Power_Stauts_Register_t Struct Reference

#include <TPS23861.h>

Data Fields

unsigned char PE1_Power_Enable_Port_1_Status: 1
 Port 1 has power enabled. More...
 
unsigned char PE2_Power_Enable_Port_2_Status: 1
 Port 2 has power enabled. More...
 
unsigned char PE3_Power_Enable_Port_3_Status: 1
 Port 3 has power enabled. More...
 
unsigned char PE4_Power_Enable_Port_4_Status: 1
 Port 4 has power enabled. More...
 
unsigned char PG1_Power_Good_Port_1_Status: 1
 Port 1 is powered on with good voltage levels. More...
 
unsigned char PG2_Power_Good_Port_2_Status: 1
 Port 2 is powered on with good voltage levels. More...
 
unsigned char PG3_Power_Good_Port_3_Status: 1
 Port 3 is powered on with good voltage levels. More...
 
unsigned char PG4_Power_Good_Port_4_Status: 1
 Port 4 is powered on with good voltage levels. More...
 

Detailed Description

Power Status Register - Software API uses TPS238x_Ports_t; Status returned in the tps_GetPowerStatus(), tps_GetPowerEnableStatus(), and tps_GetPowerGoodStatus ()
Hardware - Command 10h; 1 data byte; read only

Provides status for each port about the power enable and power good settings

Field Documentation

unsigned char TPS238x_Power_Stauts_Register_t::PE1_Power_Enable_Port_1_Status

Port 1 has power enabled.

unsigned char TPS238x_Power_Stauts_Register_t::PE2_Power_Enable_Port_2_Status

Port 2 has power enabled.

unsigned char TPS238x_Power_Stauts_Register_t::PE3_Power_Enable_Port_3_Status

Port 3 has power enabled.

unsigned char TPS238x_Power_Stauts_Register_t::PE4_Power_Enable_Port_4_Status

Port 4 has power enabled.

unsigned char TPS238x_Power_Stauts_Register_t::PG1_Power_Good_Port_1_Status

Port 1 is powered on with good voltage levels.

unsigned char TPS238x_Power_Stauts_Register_t::PG2_Power_Good_Port_2_Status

Port 2 is powered on with good voltage levels.

unsigned char TPS238x_Power_Stauts_Register_t::PG3_Power_Good_Port_3_Status

Port 3 is powered on with good voltage levels.

unsigned char TPS238x_Power_Stauts_Register_t::PG4_Power_Good_Port_4_Status

Port 4 is powered on with good voltage levels.


The documentation for this struct was generated from the following file: