TPS23861 Power over Ethernet  1.0.0
Software Application Programming Interface for Command and Control of the TI TPS23861 PSE Controller
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Pages
Data Fields
TPS238x_Port_Current_Register_u::Port_Current_Short_t Struct Reference

#include <TPS23861.h>

Data Fields

unsigned short Port_Current: 14
 Port current with lsb of 63.360 micro-Amps. More...
 
unsigned short Reserved_14: 2
 

Field Documentation

unsigned short TPS238x_Port_Current_Register_u::Port_Current_Short_t::Port_Current

Port current with lsb of 63.360 micro-Amps.

unsigned short TPS238x_Port_Current_Register_u::Port_Current_Short_t::Reserved_14

The documentation for this struct was generated from the following file: