DLP® Enterprise and Cinema Display
Mounting Concept for Series 451 DMDs

Updated: 15 April 2025
Exploded Iso View LIF Socket Assembly Clip PCB Support PCB Outline Interface Thermal Pad Thermal material Laird ZIF Socket Gasket Heat Sink Spring Info Lee Spring Shoulder Screw Aperture
(Select drawing numbers in figure above or table below for detailed information)
System 451 Edge Guide Mounting Concept
Description Document
Number
Document
Revision
3D STEP File
System 451 Mounting Concept Assembly 2516585 A Download
Interface, System, 63mm Spacing Edge Guide 2509651 A Download Assembly
Aperture, System, Edge Guide 2509647 A Download Assembly
Gasket, DMD Aperture, Edge Guide 2509649 A Download Assembly
Series 451 DMD
( Note: The 3D-CAD file of the assembly download from this page includes a CAD model of the .47 1080p Series 451 DMD.    If a different s451 DMD is needed, download that model from this   Link   and replace the model of the DMD in the assembly.)
Individual DMD
3D-CAD models
are available
in DMD table
PGA Socket
    Low Insertion Force (LIF) Style
    Zero Insertion Force (ZIF) Style

   Socket Supplier Information

2509473
2509474


A
A


Download
Download

PC Board System Outline DMD 2509478 A Download Assembly
Heatsink, 63mm Spacing, Series 450 2509476 A Download Assembly
Shoulder Screw, Push Nut 2508220 A Download Assembly
PCBoard Support Concepts 2507519
Retainer, Push Nut Roto Clip
TY-15 (stainless)


Download Assembly
Thermal Pad
     (Laird Technologies)      T-pli_220-Al-FG

2509477

A

Download Assembly
Compression Coil Spring   (Lee Spring) Lee Spring
 LC-040D-2-S