DLP® Enterprise and Cinema Display Mounting Concept for Series 451 DMDs Updated: 04 March 2025 |
![]() |
|||
(Select drawing numbers in figure above or table below for detailed information) | |||
System 451 Edge Guide Mounting Concept | |||
Description | Document Number |
Document Revision |
3D STEP File |
System 451 Mounting Concept Assembly | 2516585 | A | Download |
Interface, System, 63mm Spacing Edge Guide | 2509651 | A | Download Assembly |
Aperture, System, Edge Guide | 2509647 | A | Download Assembly |
Gasket, DMD Aperture, Edge Guide | 2509649 | A | Download Assembly |
Series 451 DMD ( Note: The 3D-CAD file of the assembly download from this page includes a CAD model of the .47 1080p Series 451 DMD. If a different s451 DMD is needed, download that model from this Link and replace the model of the DMD in the assembly.) |
Individual DMD 3D-CAD models are available in DMD table |
||
PGA Socket Low Insertion Force (LIF) Style Zero Insertion Force (ZIF) Style Socket Supplier Information |
2509473 2509474 |
A A |
Download Download |
PC Board System Outline DMD | 2509478 | A | Download Assembly |
Heatsink, 63mm Spacing, Series 450 | 2509476 | A | Download Assembly |
Shoulder Screw, Push Nut | 2508220 | A | Download Assembly |
PCBoard Support Concepts | 2507519 | ||
Retainer, Push Nut | Roto Clip TY-15 (stainless) |
Download Assembly |
|
Thermal Pad (Laird Technologies) T-pli_220-Al-FG |
2509477 |
A |
Download Assembly |
Compression Coil Spring (Lee Spring) | Lee Spring LC-040D-2-S |