|
DLP®Concept to Mount Series s322 DMDs Updated: 22 July 2025 |
|
||||
| (Select drawing numbers in figure above or table below for detailed information) | ||||
| Series s322 System Mounting Concept 8818 | ||||
| Description | Document Number |
Document Revision |
3D STEP File | |
| Series s322 Mounting Concept 8818 Assembly | 2518818 | A | Download | |
| Interface | 2518819 | A | Download Assembly | |
| Clamp | 2518811 | A | Download Assembly | |
| Series s322 DMD ( Note: The 3D-CAD file in the assembly download from this page includes a CAD model of the DLP390TP 0.39 4K RDP Series 322 DMD. If a different s322 DMD is needed, download that model from this Link and replace the model of the DMD in the assembly.) |
See DMD Table | |||
| PCB Assembly | 2518812 |
A |
Download Assembly |
|
|
Electrical Connection (Qty 1 reqd) Low Height Interposer, LGA, 151 Contact, 0.7424 mm pitch ** See s322 DMD page for Supplier Information |
2518817 | A | Download |
|
| Shim Alignment, (Wedge, Elastomeric) | 2512939 | A | Download Assembly | |
| Insulator | 2518813 | A | Download Assembly | |
| Screw, Shoulder | 2518814 | A | Download Assembly | |
| Heat Exchanger | 2518823 | A | Download Assembly | |
| Thermal Pad (Laird Technologies) T-pli_210-Al-FG |
2518816 | A | Download Assembly | |
| Compression Coil Spring Electrical (Lee Spring) | Lee Spring LCM 060B 02M |
-- | -- | |
| Compression Coil Spring Thermal (Lee Spring) | Lee Spring LC 020CD 02M |
-- | -- | |