DLP® Mounting Concept for .7 Size Ceramic Type-A 203i DMDs
Updated: 21 August 2025
Exploded Iso View Shoulder Screw Base Thermal Pad Lee Spring Coil Spring Assembly Coil Spring Coil Spring Clamp Interposer PCB Shoulder Screw Cap insulator Heat Exchanger Interface
(Select drawing numbers in figure above or table below for detailed information)
System Mounting Concept 9084
Description Document
Number
Document
Revision
3D STEP File
Mounting Concept Assembly 2519084 A Download
Interface, System 2519085 A Download Assembly
0.7 size ceramic Type-A DMD
( Note: The 3D-CAD file of the assembly download from this page includes a CAD model of the 0.65 1080p Type-A DMD.    If a different DMD is needed, download that model from this   Link   and replace the model of the DMD in the assembly.)
Individual DMD
3D-CAD models
are available
in DMD table
LGA 203 positiion Interposer

   Interposer Supplier Information
2503000

A

Download

PC Board System Outline 2519086 A Download Assembly
Insulator, PCB 2519087 A Download Assembly
Clamp 2519088 A Download Assembly
Heat Exchanger/Sink Concept 2519089 A Download Assembly
Shoulder Screw Base 2519091 A Download Assembly
Shoulder Screw Cap 2519092 A Download Assembly
Thermal Pad
     (Laird Technologies)      T-pli_220-Al-FG

2519090

A

Download Assembly
Compression Coil Spring   (Lee Spring) Lee Spring
 LC035F01M
Compression Coil Spring   (Lee Spring) Lee Spring
 LC040D01M