DLP® Pico Projection DMD Mounting Concept Updated: 14 March 2025 |
![]() |
||||
(Select drawing numbers in figure above or table below for detailed information) | ||||
Series 310 System Mounting Concept | ||||
Description | Document Number |
Document Revision |
3D STEP File | |
System Mounting Assembly Concept | 2513122 | B | Download | |
Interface, System | 2513114 | A | Download Assembly | |
Clamp | 2513120 | B | Download Assembly | |
Series 310 DMD | See DMD Table | See DMD Table | ||
Flex Assembly Flex Cable Stiffener, Flex PCB Assembly PCB |
2513117 2513115 2513116 2513119 2513118 |
A A A B B |
-- -- -- -- -- |
|
LGA Interposer (Qty 2 reqd) 0.7424 mm pitch LGA ** See s310 DMD page for Supplier Information |
2510978 |
A |
Download |
|
Wedge, Elastomeric (Shim) | 2512939 | A | Download Assembly | |
Insulator | 2513121 | A | Download Assembly | |
Heatsink | 2511350 | A | Download Assembly | |
Shoulder Screw, M2 x 0.4 x 9.17 | 2511351 | B | Download Assembly | |
Spring, Flat | 2510984 | A | -- | |
Thermal Pad (Laird Technologies) T-pli_220-Al-FG |
2511139 | A | Download Assembly | |
Compression Coil Spring (Lee Spring) | Lee Spring LC-032C-03S |