DLP® Automotive
Mounting Concept for Series 450A DMDs

Updated: 14 April 2025
Exploded Iso View Guide Pin LIF Socket Assembly clip PCB Support PCB Outline Interface Thermal Pad Thermal Material Laird web ZIF Socket Gasket Heatsink Spring Info Lee Spring web Shoulder Screw Aperture
(Select drawing numbers in figure above or table below for detailed information)
Pin Guide Mounting Concept
Description Document
Number
Document
Revision
3D STEP File
System Mounting Concept Assembly 2509479 A Download
Interface, System, 63mm Spacing Pin Guide 2509475 A Download Assembly
Aperture, System, Edge Guide 2509646 A Download Assembly
Gasket, DMD Edge Guide 2509648 A Download Assembly
Pin, Guide 2509650 A Download Assembly
Series 450A DMD
( Note: The 3D-CAD file of the assembly download from this page includes a CAD model of a Series 450A DMD with a FYS Package (Mechanical ICD 2516726).    If a different s450A DMD is needed, download that model from this   Link   and replace the model of the DMD in the assembly.)
Individual DMD
3D-CAD models
are available
in DMD table
PGA Socket
    Low Insertion Force (LIF) Style
    Zero Insertion Force (ZIF) Style

   Socket Supplier Information

2509473
2509474


A
A


Download
Download

PC Board System Outline DMD 2509478 A Download Assembly
Heatsink, 63mm Spacing, Series 450 2509476 A Download Assembly
Shoulder Screw, Push Nut 2508220 A Download Assembly
PCBoard Support Concepts 2507519
Retainer, Push Nut Roto Clip
TY-15 (stainless)


Download Assembly
Thermal Pad
     (Laird Technologies)      T-pli_220-Al-FG

2509477

A

Download Assembly
Compression Coil Spring   (Lee Spring) Lee Spring
 LC-040D-2-S