DLP® Pico Projection Mounting Concept Updated: 14 April 2025 |
![]() |
|||
(Select drawing numbers in figure above or table below for detailed information) | |||
Series 317 System Mounting Concept #1 | |||
Description | Document Number |
Document Revision |
3D STEP File |
System Mounting Assembly Concept #1 | 2516537 | A | Download |
Interface, System | 2515388 | B | Download Assembly |
Series 317 DMD ( Note: The 3D-CAD file of the assembly download from this page includes a CAD model of the .47 4K Series 317 DMD. If a different s317 DMD is needed, download that model from this Link and replace the model of the DMD in the assembly.) |
Individual DMD 3D-CAD models are available in DMD table |
||
LGA Interposer - 1.000 mm pitch LGA with 250 Contacts ** See s317 DMD page for Supplier Information |
2515386 |
C |
Download |
PC Board System Outline DMD | 2516554 | B | Download Assembly |
Insulator, PCB , Series 316 and 317 | 2515395 | B | Download Assembly |
Clamp, Series 316 and 317, Concept #1 | 2515392 | B | Download Assembly |
Washer, Compression | 2515399 | A | Download Assembly |
Heatsink, Series 316 and 317 | 2515389 | B | Download Assembly |
Shoulder Screw | 2515396 | A | Download Assembly |
Standoff | 2515398 | A | Download Assembly |
Shim Alignment, (Wedge, Elastomeric) | 2512939 | A | Download Assembly |
Thermal Pad (Laird Technologies) T-pli_220-Al-FG |
2515390 |
A |
Download Assembly |
Compression Coil Spring (Lee Spring) | Lee Spring LC 026CD 01S |