DLP® Pico Projection DMD Mechanical, Thermal, Mounting, and Mating Connector Information Updated: 8 November 2023 |
Series 317 DMD | ||||
![]() |
||||
(Select links in table below for detailed information) | ||||
DMD Information | ||||
DMD | Document | Document Number |
Document Revision |
Quantity I/O |
DLP471TP .47 4K LVDS (HSSI) 3840 x 2160 (1920 x 1080 Native) |
DMD Mechanical ICD - FQQ package 3D CAD Geometry Model (STEP format) |
2516402 | B | 238 DMD LGA pads use a 250 contact interposer |
DMD Data Sheet Internet access to TI.com is required for this link |
DLP471TP | Web | ||
Mounting and Electrical Interposer Information | ||||
For all Series 317 DMDs |
DMD Mechanical Mounting Concepts PC Board Features (see specific concept) |
Link | ||
Electrical Interposer (Qty 1 reqd) LGA interposer, 250 Contact, 1mm pitch |
|
Interposer Supplier Information | ||||
|