DLP® Enterprise and Cinema Display Mounting Concept for Series 410 DMDs Updated: 10 March 2025 |
![]() |
|||
(Select drawing numbers in figure above or table below for detailed information) | |||
Series 410 System Mounting Concept #1 | |||
Description | Document Number |
Document Revision |
3D STEP File |
System Mounting Assembly Concept | 2515244 | A | Download |
Interface, System | 2515245 | B | Download Assembly |
Series 410 DMD (Note: The 3D-CAD file of the assembly download from this page includes a CAD model of the .47 1080p Series 410 DMD. If a different s410 DMD is needed, download that model from this Link and replace the model of the DMD in the assembly.) |
Individual DMD 3D-CAD models are available in DMD table |
||
LGA Interposer - 1.000 mm pitch LGA with 257 Contacts ** See s410 DMD page for Interposer Supplier Information |
2515243 |
B |
Download |
Clamp, Series 410, Concept #1 | 2515248 | A | Download Assembly |
Insulator, PCB , Series 410 | 2515250 | A | Download Assembly |
Washer, Compression, Series 410 | 2515292 | A | Download Assembly |
PC Board System Outline DMD | 2515249 | A | Download Assembly |
Heatsink, Series 410 | 2515246 | A | Download Assembly |
Shoulder Screw | 2515251 | A | Download Assembly |
Standoff | 2515252 | A | Download Assembly |
Thermal Pad (Laird Technologies) T-pli_220-Al-FG |
2515247 |
A |
Download Assembly |
Compression Coil Spring (Lee Spring) | Lee Spring LC 026CD 01S |