|
DLP® DMD Mechanical, Thermal, Mounting, and Mating Connector Information Updated: 09 January 2026 |
| Series 460 DMDs | ||||
![]() |
||||
| (Select links in table below for detailed information) | ||||
| DMD Information | ||||
| DMD | Document | Document Number |
Document Revision |
Quantity I/O |
| DLP473NE .47 1080p subLVDS SST 1920 x 1080 |
DMD Mechanical ICD - FXL package 3D CAD Geometry Model (STEP format) |
2519115 | B | 173 pins |
| DMD Data Sheet Internet access to TI.com is required for this link |
DLP473NE | web | ||
| DLP473TE .47 UHD subLVDS SST Displays 3840 x 2160 (1920 x 1080 Native) |
DMD Mechanical ICD - FXL package 3D CAD Geometry Model (STEP format) |
2519115 | B | |
| DMD Data Sheet Internet access to TI.com is required for this link |
DLP473TE | web | ||
| DLP481RE .48 WUXGA subLVDS SST 1920 x 1200 |
DMD Mechanical ICD - FXM package 3D CAD Geometry Model (STEP format) |
2519197 | A | |
| DMD Data Sheet Internet access to TI.com is required for this link |
DLP481RE | web | ||
| DLP481XE .48 4K+ subLVDS SST Displays 3840 x 2400 (1920 x 1200 Native) |
DMD Mechanical ICD - FXM package 3D CAD Geometry Model (STEP format) |
2519197 | A | |
| DMD Data Sheet Internet access to TI.com is required for this link |
DLP481XE | web | ||
| Mounting and Electrical Socket Information | ||||
| For all Series 460 DMDs |
DMD Mechanical Mounting Concepts PC Board Features (see specific concept) |
Link | 173 pins |
|
Electrical Socket - 1.27 mm pitch 173 Contacts
|
|
|||
| Socket Supplier Information | ||||
|
||||